Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
Riegler
Description
Mittelbefestigung G
Bill of material
129654
ARTNR
Art. No.
129654
TYP
Type
MMBG.ZRL1.25
CYL
Zyl. -Ø
25 mm
S
Series
ZRL1C,ZRL1F
AUS
Description
Mobile mid section mounting G for rodless cylinders ZRL1 Ø25, 1 piece with 2 screws
AG
Dimension AG
36 mm
BG
Dimension BG
50 mm
EG
Dimension EG
34.5 mm
GG
Dimension GG
M5
JG
Dimension JG
14.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais