Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Mittelschwenkbefestigung
Bill of material
129651
ARTNR
Artikel Nr..
129651
TYP
Type
MB.ZRL1.50
CYL
Zyl. -Ø
50 mm
AUS
Description
Mid section mounting for rodless cylinders ZRL1 Ø50, 2 pieces with 4 screws and 4 slot nuts
A
Dimension A
5.0 mm
L
Dimension L
35 mm
M
Dimension M
6.5 mm
N
Dimension N
45 mm
Q
Dimension Q
30 mm
R
Dimension R
35 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices