Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
Riegler
Description
Mittelschwenkbefestigung
Bill of material
129650
ARTNR
Artikel Nr..
129650
TYP
Type
MB.ZRL1.40
CYL
Zyl. -Ø
40 mm
AUS
Description
Mid section mounting for rodless cylinders ZRL1 Ø40, 2 pieces with 4 screws and 4 slot nuts
A
Dimension A
5.0 mm
L
Dimension L
25 mm
M
Dimension M
Ø4.5 mm
N
Dimension N
45 mm
Q
Dimension Q
30 mm
R
Dimension R
20 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin