Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Fußbefestigung
Bill of material
129646
ARTNR
Art. No.
129646
TYP
Type
FB.ZRL1.63
CYL
Zyl. -Ø
63 mm
AUS
Description
Foot mounting for rodless cylinders ZRL1 Ø63, 2 pieces with 4 screws
A
Dimension A
5.0 mm
B
Dimension B
78 mm
C
Dimension C
105 mm
D
Dimension D
11.0 mm
E
Dimension E
15.0 mm
F
Dimension F
30 mm
G
Dimension G
2.0 mm
H
Dimension H
40.0 mm
P
Dimension P
48 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices