Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Riegler
Description
Fußbefestigung
Bill of material
129643
ARTNR
Art. No.
129643
TYP
Type
FB.ZRL1.32V
CYL
Zyl. -Ø
32 mm
AUS
Description
Foot mounting for rodless cylinders ZRL1 Ø32, vertical, 2 pieces with 4 screws
A
Dimension A
5.0 mm
B
Dimension B
30 mm
C
Dimension C
45 mm
D
Dimension D
4.5 mm
E
Dimension E
7.2 mm
F
Dimension F
30 mm
G
Dimension G
4.0 mm
H
Dimension H
20.0 mm
P
Dimension P
- mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Filiales del fabricante
Seleccione un país para ver las oficinas locales