Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Riegler
Description
Fußbefestigung
Bill of material
129641
ARTNR
Art. No.
129641
TYP
Type
FB.ZRL1.25
CYL
Zyl. -Ø
25 mm
AUS
Description
Foot mounting for rodless cylinders ZRL1 Ø25, 2 pieces with 4 screws
A
Dimension A
2.5 mm
B
Dimension B
27 mm
C
Dimension C
40 mm
D
Dimension D
5.5 mm
E
Dimension E
6.0 mm
F
Dimension F
22 mm
G
Dimension G
2.0 mm
H
Dimension H
18.0 mm
P
Dimension P
- mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura