Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Riegler
Description
Fußbefestigung
Bill of material
129640
ARTNR
Art. No.
129640
TYP
Type
FB.ZRL1.16
CYL
Zyl. -Ø
16 mm
AUS
Description
Foot mounting for rodless cylinders ZRL1 Ø16, 2 pieces with 4 screws
A
Dimension A
1.5 mm
B
Dimension B
18 mm
C
Dimension C
26 mm
D
Dimension D
3.6 mm
E
Dimension E
4.0 mm
F
Dimension F
14 mm
G
Dimension G
1.5 mm
H
Dimension H
12.5 mm
P
Dimension P
- mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Filiales del fabricante
Seleccione un país para ver las oficinas locales