Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Filters with metal bowl
Bill of material
640.106 M
ARTNR
Art. No.
640.106 M
GEW
Thread G
1/8
DF
Flow rate
800 l/min
A
40.0 mm
B
108.5 mm
C
10.0 mm
D
98.5 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices