Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Pressure reducing valves
Bill of material
637.06
ARTNR
Art. No.
637.06
GEW
Thread IT/OT
1/4
ED
Relief pressure
6.0
DF
Flow rate
405 l/min
A
34.0 mm
B
9.0 mm
C
17.0 mm
SW
17 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices