Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Full-lift safety valves DN 8
Bill of material
226.03-8,8
ARTNR
Art. No.
226.03-8,8
GEW
Thread G
1/2
AD
Set pressure
0,3 - 14,2 bar
SW
24 mm
A
24.0 mm
C
63.0 mm
D
14.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices