Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Full-lift safety valves DN 10
Bill of material
227.55-0,2
ARTNR
Art. No.
227.55-0,2
GEW
Thread G
1/2
AD
Set pressure
0,3 - 8,5 bar
SW
27 mm
A
26.0 mm
C
75.0 mm
D
14.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices