Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
DRV 225 pressure regulators, high-pressure type
Bill of material
400.04
ARTNR
Art. No.
400.04
GEW
Thread G
3/4
RB
Control range
1,5 - 20
DF
Flow rate
1.3 m^3/h
A
85.0 mm
B
228.5 mm
C
182.0 mm
D
46.5 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices