Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Special filters with metal bowl and manual drain valve
Bill of material
695 M
ARTNR
Art. No.
695 M
GEW
Thread G
3/4
DF
Flow rate
7000 l/min
DN
20
A
90.0 mm
C
26.5 mm
D
172.5 mm
H
50.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices