Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Filters with polycarbonate bowl, bowl guard and semi-automatic drain valve
Bill of material
640.126 S
ARTNR
Art. No.
640.126 S
GEW
Thread G
3/8
DF
Flow rate
800 l/min
DN
6
A
48.0 mm
C
14.0 mm
D
131.6 mm
H
38.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices