Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Filter regulators with polycarbonate bowl and semi-automatic condensate drain
Bill of material
650 G/K-HA
ARTNR
Art. No.
650 G/K-HA
GEW
Thread G
1 1/2
DF
Flow rate
12500 l/min
DN
45
A
125.0 mm
C
36.5 mm
D
243.4 mm
H
105.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices