Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Filters with manual drain valve
Bill of material
680.26
ARTNR
Art. No.
680.26
GEW
Thread G
1 1/2
DF
Flow rate
20000 l/min
A
160.0 mm
B
284.0 mm
C
42.5 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices