Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Pressure regulators incl. panel nut and washer, without pressure gauge
Bill of material
637.513 D
ARTNR
Art. No.
637.513 D
GEW
Thread G
3/8
RB
Control range
0.5 - 16 bar
STG
Panel thread
M20x1.5
DF
Flow rate
1000 l/min
DN
6
A
54.0 mm
B
129.5 mm
C
32.0 mm
D
97.5 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices