Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Micro-filters without differential pressure gauge
Bill of material
430.5208
ARTNR
Art. No.
430.5208
GEW
Thread G
3/4
DF
Flow rate
2000 l/min
A
83.0 mm
B2
405.0 mm
C
57.0 mm
D
493.0 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices