Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Micro-filters with differential pressure gauge
Bill of material
430.2612
ARTNR
Art. No.
430.2612
GEW
Thread G
2
DF
Flow rate
9000 l/min
A
118.0 mm
B1
907.5 mm
B2
810.0 mm
C
72.0 mm
D
1238.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices