Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Activated carbon filters with differential pressure gauge
Bill of material
431.3309
ARTNR
Art. No.
431.3309
GEW
Thread G
1
DF
Flow rate
1500 l/min
A
118.0 mm
B1
429.0 mm
B2
330.0 mm
C
72.0 mm
D
368.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices