Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Activated carbon filters without differential pressure gauge
Bill of material
431.5104
ARTNR
Art. No.
431.5104
GEW
Thread G
3/8
DF
Flow rate
500 l/min
A
83.0 mm
B2
245.0 mm
C
57.0 mm
D
263.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices