Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Precision pressure regulators without pressure gauge
Bill of material
637.92
ARTNR
Art. No.
637.92
GEW
Thread G
1/4
RB
Control range
0.05 - 2 bar
DF
Flow rate
450 l/min
A
58.0 mm
B
124.0 mm
C
107.0 mm
D
17.0 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices