Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Pressure limiting valves incl. pressure gauge
Bill of material
491.05
ARTNR
Art. No.
491.05
GEW
Thread G
1/2
EB
Einstellbereich
0.5 - 5.5 bar
A
82.0 mm
B
162.0 mm
C
129.0 mm
D
33.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices