Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Filters with polycarbonate bowl
Bill of material
F 11 K-HA
ARTNR
Art. No.
F 11 K-HA
GEW
Thread G
1/4
DF
Flow rate
2100 l/min
DN
6
A
47.8 mm
B
152.1 mm
C
27.0 mm
D
125.1 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices