Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Pressure regulators incl. pressure gauge
Bill of material
FU 7190
ARTNR
Art. No.
FU 7190
GEW
Thread G
3/4
RB
Control range
0.5 - 10 bar
DF
Flow rate
14000 l/min
A
85.0 mm
B
191.0 mm
C
137.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices