Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Inline pressure regulators, 2 x female thread, self-relieving, dependent of inlet pressure
Bill of material
638.04
ARTNR
Art. No.
638.04
GEW
Thread G
1/4
AD
Working pressure (default)
4 bar
DF
Flow rate
600-800 l/min
SW
16 mm
A
56.6 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices