Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Filters with metal bowl, sight glass and »HW« mounting bracket, fully-automatic drain valve
Bill of material
GF 12 A
ARTNU
Art. No.
GF 12 A
GW
Threas
G 3/8
DF
Flow rate
1800 l/min
BG
Size
300
A
51.0 mm
B
164.0 mm
C
21.0 mm
D
143.0 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices