Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Male branch Y-fittings, swivel type, conical male thread acc. to ISO 7-1 with PTFE thread coating
Bill of material
134.014-8
ARTNR
Art. No.
134.014-8
G
Thread
R 1/4
FS
For hose O.D.
8 mm
L1
48.8 mm
SW
14 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices