Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Bulkhead connectors, elbow type, 2 x plug connection
Bill of material
152.016
ARTNR
Art. No.
152.016
G
Thread for panel mounting
M27x1.0
FS
For hose O.D.
16 mm
L1
32.5 mm
L2
62.6 mm
SW
30 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices