Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Male elbows, conical male thread acc. to ISO 7-1
Bill of material
V 90
ARTNR
Art. No.
V 90
G
Thread
R 1/8
RA
Tube O.D.
6 mm
PN
For pressures
315 bar
L1
27.0 mm
L2
20.0 mm
SW1
14 mm
SW2
12 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices