Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Storz adapters to flange, stainless steel
Bill of material
3406.3125
ARTNR
Art. No.
3406.3125
SG
Storz size
25-D
KA
Lug distance 1
31.0 mm
F
Flange
DN 25
LD
Hole circle dia.
85.0 mm
AS
No. of bolt holes
4
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices