Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Storz couplings with hose stem, swivel type, aluminium
Bill of material
2401.3119
ARTNR
Art. No.
2401.3119
SG
Storz size
25-D
KA
Lug distance
31.0 mm
SC
Hose I.D.
19.0 mm
L
Length
58.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices