Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Plugs DN 5, brass with a bare metal surface, male
Bill of material
243.031
ARTNR
Art. No.
243.031
BEZEICH
Designation
Plugs, G 1/8 male
SW
14 mm
L
25.0 mm
D
8.9 mm
L1
7.0 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices