Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Round cylinders, double acting, with magnet, non-cushioned
Bill of material
8.DM.16010
ARTNR
Art. No.
8.DM.16010
KOLBEN
Piston Ø
16 mm
HUB
Stroke
10 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
M5
AUS
Piston rod male thread
M6
AM
16 mm
BE
M16x1.5
CD
CD(H9)
6.0 mm
D
ØD
21.0 mm
D1
ØD1
6.0 mm
G
47.0 mm
EE
M5
EW
EW(d13)
12.0 mm
OH
12.0 mm
L
11.0 mm
L1
111.0 mm
L2
13.0 mm
L3
17.0 mm
L4
9.5 mm
L5
56.0 mm
KK
M6
XC
XC(-1)
82.0 mm
WF
22.0 mm
KW
8.0 mm
KV
24.0 mm
MR
16.0 mm
SW
10 mm
CH
5.0 mm
K
3.5 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices