Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Front or rear flange
Bill of material
435.02-M
ARTNR
Art. No.
435.02-M
FZ
For cylinders
1.DM. / 8.DM.
KOLBEN
Piston Ø
12 - 16 / 16 mm
VORS
Standard
ISO 6432
AUS
Type
One foot
D
16.0 mm
W
(+-1.4)
18 mm
FB
(H13)
5.5 mm
TF
(JS14)
40.0 mm
UF
52.0 mm
UR
30.0 mm
S
4.0 mm
GW
Weight
26 g
Previews - 3D
Location of catalog vendor
Select a country to see the local offices