Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Round cylinders, double acting, with magnet, non-cushioned
Bill of material
2.DM.32080
ARTNR
Art. No.
2.DM.32080
KOLBEN
Piston Ø
32 mm
HUB
Stroke
80 mm
HUBST
Position of the stroke
mm
ANS
Port
G 1/8
GEW
Piston rod thread
M10x1,25
D
M30x1.5
E
M8x1
F
22.0 mm
G
ØG
30.0 mm
CH1
10.0 mm
I
96.0 mm
L
172.0 mm
M
M10x1,25
N
14.0 mm
O
G1/8
P
ØP
38.0 mm
R
78.0 mm
S
ØS
12.0 mm
SW
17 mm
T
49.0 mm
CH2
36.0 mm
V
30.0 mm
W
40.0 mm
L1
220.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices