Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders, double acting, with magnet, cushioned
Bill of material
5.DMD.32320
ARTNR
Art. No.
5.DMD.32320
KOLBEN
Piston Ø
32 mm
HUB
Stroke
320 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/8
KSTANG
Piston rod-Ø
12 mm
KAUS
Piston rod male thread
M10x1,25
PL
10.0 mm
VD
6.5 mm
A
10.0 mm
B
30.0 mm
B1
28.0 mm
WH
26.0 mm
C1
16.0 mm
CH1
10.0 mm
CH2
17.0 mm
CH3
6.0 mm
KK
M10x1.25
D
12.0 mm
TG
32.5 mm
VA
4.0 mm
F
22.0 mm
EE
G1/8
RT
M6
E
46.0 mm
L
120.0 mm
L0
94.0 mm
ZM
146.0 mm
BG
14.5 mm
N
4.5 mm
P
6.0 mm
Q
4.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices