Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Counter-hinge model
Bill of material
437.25-M
ARTNR
Art. No.
437.25-M
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
50 mm
VORS
Standard
ISO 15552
AUS
Type
With four screws and four washers
A
32.0 mm
B
26.0 mm
C
9.0 mm
D
12.0 mm
E
32.0 mm
F
32.0 mm
G
45.0 mm
H
54.0 mm
I
52.0 mm
L
25.0 mm
M
10.0 mm
N
12.0 mm
GW
Weight
212 g
Previews - 3D
Location of catalog vendor
Select a country to see the local offices