Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Short-stroke cylinders, single-acting, magnetic
Bill of material
3.EMF.16010
ARTNR
Art. No.
3.EMF.16010
KOLBEN
Piston Ø
16 mm
HUB
Stroke
10 mm
HUBST
Position of the stroke
mm
ANS
Port
M5
GEW
Piston rod female thread
M5
A
28.0 mm
B
20.0 mm
C
ØC
8.0 mm
C1
ØC1
7.5 mm
D
33.0 mm
E
28.0 mm
F
11.0 mm
G
33.0 mm
G1
- mm
H
6.7 mm
H1
10.5 mm
J
3.7 mm
K
6.0 mm
L
3.7 mm
M
10.0 mm
N
37.5 mm
O
ØO
- mm
P
M5
Q
M5
R
20 mm
S
ØS
8.0 mm
CH
7.0 mm
T
2.0 mm
U
10.0 mm
V
19.0 mm
AC1VIS
Front accessories
-
AC2VIS
Rear accessories
N/A
AC3VIS
Left sensors
-
AC4VIS
Right sensors
-
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices