Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Short-stroke cylinders, double acting, magnetic, non-cushioned
Bill of material
3.DM.12005
ARTNR
Art. No.
3.DM.12005
KOLBEN
Piston Ø
12 mm
HUB
Stroke
5 mm
HUBST
Position of the stroke
mm
ANS
Port
M5
GEW
Piston rod female thread
M3
A
23.5 mm
B
13.0 mm
C
ØC
6.0 mm
C1
ØC1
5.5 mm
D
28.0 mm
E
26.0 mm
F
11.0 mm
G
32.5 mm
G1
- mm
H
6.5 mm
H1
10.5 mm
J
3.7 mm
K
6.0 mm
L
3.7 mm
M
7.0 mm
N
38.0 mm
O
ØO
- mm
P
M3
Q
M5
R
- mm
S
ØS
8.0 mm
CH
5.0 mm
T
2.0 mm
U
9.5 mm
V
16.5 mm
AC1VIS
Front accessories
-
AC2VIS
Rear accessories
N/A
AC3VIS
Left sensors
-
AC4VIS
Right sensors
-
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices