Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Compact cylinders, double-acting (with magnet), non-cushioned, female piston rod
Bill of material
7.DMI.20015
ARTNR
Art. No.
7.DMI.20015
KOLBEN
Piston Ø
20 mm
HUB
Stroke
15 mm
HUBST
Position of the stroke
mm
ANS
Port
M5
GEW
Piston rod female thread
M6
AF
14.0 mm
BG
17.5 mm
CH
8.0 mm
D1
ØD1 H9
6.0 mm
D5
ØD5
7.5 mm
E
35.5 mm
E1
36.5 mm
EE
M5
KF
M6
LA
4.2 mm
MM
ØMM
10.0 mm
PL
12.0 mm
RR
ØRR
4.2 mm
RT
M5
T2
3.0 mm
TG
TG-0.2
22.0 mm
WH
6.0 mm
ZA
ZA+0.3 -0
37.0 mm
ZB
43.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices