Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Compact cylinders, double-acting (with magnet), non-cushioned, male piston rod
Bill of material
7.DMA.20010
ARTNR
Art. No.
7.DMA.20010
KOLBEN
Piston Ø
20 mm
HUB
Stroke
10 mm
HUBST
Position of the stroke
mm
ANS
Port
M5
GEW
Piston rod male thread
M8
AM
16.0 mm
BG
17.5 mm
CH
8.0 mm
CH1
13.0 mm
D1
ØD1 H9
6.0 mm
D5
ØD5
7.5 mm
E
35.5 mm
E1
36.5 mm
EE
M5
KK
M8
LA
4.2 mm
PL
12.0 mm
RR
ØRR
4.2 mm
RT
M5
T2
3.0 mm
TG
TG-0.2
22.0 mm
ZA
ZA+0.3 -0
37.0 mm
ZB
43.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices