Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Foot model
Bill of material
437.09-M
ARTNR
Art. No.
437.09-M
FZ
For cylinders
7.DMI. + 7.DMA.
KOLBEN
Piston Ø
20 mm
VORS
Standard
ISO 21287
AUS
Type
One foot with two screws
AB
ØAB
6.6 mm
AH
27.0 mm
AO
6.0 mm
AT
4.0 mm
AU
16.0 mm
E
36.0 mm
SA
69.0 mm
TR
22.0 mm
XA
59.0 mm
GW
Weight
46 g
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices