Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Bidirectional flow control valves, air restriction at both ends (»B«), quick-lock screw fitting
Bill of material
359.014-1/4
ARTNR
Art. No.
359.014-1/4
GEW
Thread
1/4
FS
For hose
1/4 female thread mm
SW
17 mm
B
40.0 mm
C
22.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices