Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Unidirectional flow control valves, incoming air restriction (»V«), quick-lock screw fitting
Bill of material
357.005-4
ARTNR
Art. No.
357.005-4
GEW
Thread
M5
FS
For hose
4 / 2,5 mm mm
SW
8 mm
B
24.5 mm
C
18.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices