Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Unidirectional valves, opening pressure 0.2 to 0.4 bar
Bill of material
9227.37
ARTNR
Art. No.
9227.37
GEW
Thread
G 2
BD
Max. operating pressure
18
SW
70 mm
L
Length
101.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices