Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Normally open, directly operated, 24 V DC (direct current), data sheet 15-43
Bill of material
MV 1217
ARTNR
Art. No.
MV 1217
G
Thread
Rp 1/2
BDMIN
Operating pressure min.
0,35 bar
BDMAX
Operating pressure max.
14,0
NW
16.0
DM
Seal
NBR
A
75.0 mm
B
70.0 mm
BF
Type
3
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices