Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Ball valves with yelllow steel lever, lightweight type, female/male thread
Bill of material
331.05-G
ARTNR
Art. No.
331.05-G
V
Valves
G
Thread G
3/4
DN
20 mm
PN
40 bar
A
105.0 mm
B
48.4 mm
L
69.5 mm
E
10.5 mm
F
10.5 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices