Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Ball valves with blue steel lever, lightweight type, female/female thread
Bill of material
330.03-B
ARTNR
Art. No.
330.03-B
V
Valves
G
Thread G
3/8
DN
10 mm
PN
40 bar
A
85.0 mm
B
37.2 mm
L
50.0 mm
E
12.0 mm
F
12.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices