Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Bimetallic thermometers, connection on rear, class 1.0
Bill of material
5224
ARTNR
Art. No.
5224
AB
Indicating range
0 °C to 200 °C
TL
Stem length
L 1 = 63 mm respectively mm
D
Diameter
63.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices